
calcActive())">
TV/FM/SAT socket, New Unica, mechanism, 2 modules, male IEC 9.52 mm, IP20, aluminium
NU345030
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU345030
TV/FM/SAT socket, New Unica, mechanism, 2 modules, male IEC 9.52 mm, IP20, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica TV/FM/SAT socket NU345030 is a mechanism in color aluminium with 2 modules. The TV socket type is individual, and the TV connector is male IEC 9.52 mm type. The SAT connector is in F type. And the FM connector is female IEC 9.52 mm type. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 45 mm in width, 45 mm in height, and 42 mm in depth. It reaches IP20 degree of protection too. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Colour Tint | aluminium |
Device Application | communication|media device support |
Device Presentation | mechanism |
Product or Component Type | TV/FM/SAT socket |
Tv Socket Type | individual |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review