
TRIPHASE KWH METER CT MODBUS MID
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
TRIPHASE KWH METER CT MODBUS MID
Description
The Acti9 iEM3000 series energy meters offer an attractive range of three-phase DIN rail-mounted energy meters with an LCD display. Additional local signaling includes green LED power-on indicator, flashing yellow LED for accuracy checking, an overload alarm and communication indicators. This meter can be used in sub-billing applications and supports 4 tariff schedules. The meter provides the following accuracy classes: Active Energy: class 0.5S per IEC 62053-22, Active Energy: class C per EN 50470-3 and Active Energy: class 0.5S per IEC 61557-12. The meter will measure Active and Reactive Power, Active and Reactive Energy, Voltage and Current. With four quadrant Energy measurement. Designed for 50Hz or 60Hz networks, supply voltage can range from 100 to 277VAC or 173 to 480VAC. The rated current goes through a 1A or 5A transfomer to be measured in this meter and will support Single Phase and Neutral, Three Phase and Three Phase and Neutral configurations. Communication protocol is Modbus with screw terminal support. There is one programmable digital input and one programmable digital output that can be used as a pulsed output. Certifications include EAC, CE, UL and MID. Product dimensions are as follows: width 3.54 in (90 mm), depth 2.72in (69 mm), height 3.74 in (95 mm) and product weight 9.17 oz (260 g). Compatible with power management software to take advantage of the IoT digital power installation.
Product Details
[in] Rated Current | 5 A |
---|---|
Ambient Air Temperature for Operation | -25-55 °C - IEC |
Ambient Air Temperature for Storage | -40-85 °C |
Colour | white |
Compatibility Code | iEM3255 |
Depth | 69 mm |
Device Application | multi-tariff |
Device Short Name | iEM3255 |
Display Type | LCD display |
Height | 95 mm |
Information Displayed | tariff (4) |
Ip Degree of Protection | IP40 front panel: conforming to IEC 60529 |
Market Segment | small commercial |
Mounting Mode | clip-on |
Mounting Support | DIN rail |
Network Frequency | 60 Hz |
Number of Outputs | 1 digital (static) |
Overvoltage Category | III |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010 (safety) |
Product Name | Acti 9 iEM3000 |
Product or Component Type | energy meter |
Range | Acti 9 |
Relative Humidity | 5-95 % at 50-50 °C |
Standards | IEC 61036 |
Width | 90 mm |
9 Mm Pitches | 10 |
Connections - Terminals | current circuit: screw terminals 6-6 mm² cable(s) |
Accuracy Class | class 0.5S active energy conforming to IEC 62053-22 |
Analogue Input Type | external CT 1 A or 5 A |
Communication Port Protocol | Modbus RTU at 9.6, 19.2 and 38.4 kbauds even/odd or none, insulation 4000 V |
Communication Port Support | screw terminal block: RS485 |
Local Signalling | green indicator light: power ON |
Maximum Value Measured | 99999999 MWh |
Measurement Current | 1-32767000 mA |
Metering Type | active, reactive, apparent energy (signed, four quadrant) |
Number of Inputs | 1 digital 0...5 V/11...40 V 24 V DC |
Operating Altitude | < 2000 m |
Output Voltage | 5...40 V DC@50 mA |
Rated Voltage | 100-277 V |
Sampling Rate | 32 samples/cycle |
Technology Type | electronic |
Type of Measurement | active and reactive energy |
Poles Description | 3P + N |