Trailing lead, Unica extend, 5 Schuko, USB type A+A, 1.5m cable, white

ST945U1W
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Schneider Electric Unica trailing lead ST945U1W is in color white. And this device is Schuko standard. It takes your safety into consideration all the time as it is shuttered. Being made of PP (polypropylene) material, this trailing lead is quite reliable and resistant. Its connector is USB port. This trailing lead belongs to Unica extend aesthetic group. It is 57 mm in width, 40.5 mm in depth, and 339 mm in length. Its cable length is 1.5 meters. And the control type of this trailing lead is mains switch. It comes with pilot light ON indicator. The pole configuration of the outlet is 2P + E. 250V is the rated operational voltage. And its rated current is 16. This product is sold in set of 1. As a green premium product, this device is environmentally friendly as well. This trailing lead is SVHC (substances of very high concern) free too. And it is mercury free

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account