Trailing lead, Unica extend, 5 Schuko, 3m cable, white

ST9453W
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

Schneider Electric Unica trailing lead ST9453W is in color white. And this device is Schuko standard. Designed with a shutter, this trailing lead is dedicated to protecting your safety. Being made of PP (polypropylene) material, this trailing lead is quite reliable and resistant. This trailing lead belongs to Unica extend aesthetic group. It is 57 mm in width, 40.5 mm in depth, and 290.5 mm in length. Its cable length is 3 meters. And the control type of this trailing lead is mains switch. It comes with pilot light ON indicator. The pole configuration of the outlet is 2P + E. In addition, the rated operational voltage of this device is 250V. And its rated current is 16. This product is sold in set of 1. As a green premium product, this device is environmentally friendly as well. This trailing lead is SVHC (substances of very high concern) free too. And it is mercury free

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account