
calcActive())">
Trailing lead, Unica extend, 5 Schuko, swicthable, 1.5m cable, white
ST9451W
EGP380.02
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

ST9451W
Trailing lead, Unica extend, 5 Schuko, swicthable, 1.5m cable, white
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Trailing lead, Unica extend, 5 Schuko, swicthable, 1.5m cable, white
EGP380.02
الوصف
Schneider Electric Unica trailing lead ST9451W is in color white.|And this device is Schuko standard.|It takes your safety into consideration all the time as it is shuttered.|The trailing lead is made of PP (polypropylene), making it as resistant as possible.This trailing lead belongs to Unica extend aesthetic group.|It is 57 mm in width, 40.5 mm in depth, and 290.5 mm in length. Its cable length is 1.5 meters.|And the control type of this trailing lead is mains switch.|It comes with pilot light ON indicator.|The pole configuration of the outlet is 2P + E.|In addition, the rated operational voltage of this device is 250V. And its rated current is 16.|This product is sold in set of 1.This trailing lead is SVHC (substances of very high concern) free too. And it is mercury free|
Product Details
Range | Unica |
---|---|
Aesthetic Name | Unica extend |
Colour Tint | white (RAL 9003) |
Control Type | mains switch |
Product or Component Type | trailing lead |
Cable Length | 1.5 m |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account