
Tower Light - RAG - 24V - LED - W.Buzzer - Tube mounting with fixing plate
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red, amber and green steady light. It offers configurable color combinations and has a base with an integrated buzzer. This tower light has a 24V AC/DC rating. This tower light has a sound rating of 85 dB. It has an aluminum tube and weighs 0.37 kg. It is an IP42 rated product and comes with CE and EAC certification. It has a fixing plate attached to the tube and has a pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
Product Details
[uimp] Rated Impulse Withstand Voltage | 0.5 kV |
---|---|
[us] Rated Supply Voltage | 24 V AC/DC |
Ambient Air Temperature for Operation | -10-50 °C |
Ambient Air Temperature for Storage | -35-70 °C |
Cable Cross Section | 0.33-0.33 mm² |
Ip Degree of Protection | IP42 |
Material | PC (UL94 V-2): globe |
Mounting Diameter | 60 mm |
Net Weight | 0.37 kg |
Noise Level | 85 dB |
Power Consumption in w | 4.1 W |
Product Certifications | CE |
Product or Component Type | complete pre-wired monolithic tower light |
Range of Product | Harmony XVG |
Beacon or Indicator Bank Unit Type | 3 illuminated units |
Component Name | XVG |
Current Consumption | 180 mA |
Device Mounting | tube mounting with fixing plate |
Discrete Output Type | PNP and NPN |
Fundamental Frequency | 2.64 kHz |
Indicator Bank Base Type | base with integrated buzzer |
Light Block Color | red/orange/green |
Light Source | LED steady red |