
Tower Light - RAG - 24V - LED - Tube mounting with fixing plate
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red, amber and green steady light. It offers configurable color combinations. This tower light has a 24V AC/DC rating. Pre-assembled and pre-cabled of product allow for easy installation onto any required machines. It has an aluminum tube and weighs 0.36 kg. It is an IP53 rated product and comes with CE and EAC certification. It has a fixing plate attached to the tube and has a pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
Product Details
[uimp] Rated Impulse Withstand Voltage | 0.5 kV |
---|---|
[us] Rated Supply Voltage | 24 V AC/DC |
Ambient Air Temperature for Operation | -10-50 °C |
Ambient Air Temperature for Storage | -35-70 °C |
Cable Cross Section | 0.33-0.33 mm² |
Ip Degree of Protection | IP53 |
Material | PC (UL94 V-2): globe |
Mounting Diameter | 60 mm |
Net Weight | 0.36 kg |
Power Consumption in w | 3.1 W |
Product Certifications | CE |
Product or Component Type | complete pre-wired monolithic tower light |
Range of Product | Harmony XVG |
Beacon or Indicator Bank Unit Type | 3 illuminated units |
Component Name | XVG |
Current Consumption | 109 mA |
Device Mounting | tube mounting with fixing plate |
Discrete Output Type | PNP and NPN |
Fundamental Frequency | 2.64 kHz |
Indicator Bank Base Type | base without buzzer |
Light Block Color | red/orange/green |
Light Source | LED steady red |