
calcActive())">
Toggle padlocking device, fixed adapter, ComPact NSX 400/630, OFF or ON position
LV432631
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV432631
Toggle padlocking device, fixed adapter, ComPact NSX 400/630, OFF or ON position
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This is a padlocking system for fixed Compact NSX 400/630 devices. It allows to lock the device in the open position (OFF) or closed position (ON). The padlocking system can receive up to 3 padlocks (shackle diameter from 5mm to 8mm, not supplied). Locking in the OFF position guarantees isolation as per IEC 61947-2.
Product Details
Activity code | PPCCB |
---|---|
Device Short Name | locking for 1 to 3 padlocks |
Mounting Mode | fixed |
Product or Component Type | padlocking device |
Range | ComPact |
Range Compatibility | ComPact NSX400 |
Key Locking Position | in front |
Keylock Destination | toggle |
Locking Options Description | fixed |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review