
Time delay block, EasyPact TVS, on delay, 1 NO + 1 NC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
The time delay auxiliary contact block for EasyPact TVS LC1E contactors. It provides 1NO+1NC contacts rated up to 10A 690V AC and connected by screw clamps terminals. Easy to mount on front by clip-on, it procures high reliability and durability. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach). Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | <= 690 V |
---|---|
[ui] Rated Insulation Voltage | 690 V - for control circuit conforming to IEC 60947-5-1 |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Operation | on-delay contact |
Colour | grey (RAL 7011) |
Device Application | signalling |
Device Short Name | LAET |
Environmental Characteristic | standard environment |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 10 Mcycles |
Mounting Location | front |
Net Weight | 0.06 kg |
Product Certifications | GOST |
Product or Component Type | time delay auxiliary |
Protection Type | gG fuse 10 A |
Range | EasyPact |
Range Compatibility | EasyPact TVS LC1E |
Standards | IEC 60947-5-1 |
Time Delay Range | 1...30 s |
[icw] Rated Short-time Withstand Current | 100 A - 1 s |
Connections - Terminals | control circuit: screw clamp terminals 1 1-1 mm² - external diameter: 6 mm - cable stiffness: solid or flexible with cable end |
[ith] Conventional Free Air Thermal Current | 8 A (at 60 °C) |
Insulation Resistance | > 10 MOhm |
Irms Rated Making Capacity | 140 A AC conforming to IEC 60947-5-1 |
Minimum Switching Current | 5 mA |
Non-overlap Time | 1.5 ms on energisation no overlap between NC and NO contact |
Operating Altitude | 3000 m without derating |
Pole Contact Composition | 1 NO + 1 NC |
Protective Treatment | TH conforming to IEC 60068 |
Switching Voltage | 17 V |