
calcActive())">
Time delay auxiliary contact block, TeSys K, 1 C/O, 24...48 V, 1…30s
LA2KT2E
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA2KT2E
Time delay auxiliary contact block, TeSys K, 1 C/O, 24...48 V, 1…30s
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys K electronic time delay contact block, for contactors LC.K, LP.K, CA.K. It provides 1C/O contact rated up to 2A 240V AC, with an on-delay setting range 1-30s. To be used for contactors with 24-48V AC/DC coils (B7 to E7, BD to ED). Front mounting by clip-on, connections by attached wires to the contactor. It conforms to RoHS/REACh regulation.
Product Details
[ue] Rated Operational Voltage | 24...48 V AC/DC for control circuit |
---|---|
Ambient Air Temperature for Operation | -10-60 °C |
Auxiliary Contacts Operation | time delay |
Compatibility Code | LA1 |
Depth | 38 mm |
Device Short Name | LA1 |
Environmental Characteristic | normal environment |
Height | 27 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Location | front |
Net Weight | 0.04 kg |
Product Name | TeSys K |
Product or Component Type | time delay auxiliary contact block |
Range | TeSys |
Range Compatibility | TeSys K LC1K |
Range of Product | TeSys K control relay |
Standards | EN/IEC 60947-5-1 |
Time Delay Range | 1...30 s |
Width | 38 mm |
Connections - Terminals | slip-on terminals |
[ith] Conventional Free Air Thermal Current | 2 A for signalling circuit |
Insulation Resistance | > 10 MOhm |
Pole Contact Composition | 1 C/O |
Protective Treatment | TC conforming to IEC 60068 |
Rated Operational Voltage Limits | 0.85...1.1 Uc |
Reset Time | 1.5 s during time delay |
Shielding Continuity Terminal | without |
Timer Type | on delay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review