
calcActive())">
Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 10-180 s, front mounting, screw terminals
LADT4
EGP2,529.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LADT4
Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 10-180 s, front mounting, screw terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 10-180 s, front mounting, screw terminals
EGP2,529.90
Description
TeSys D time delay auxiliary contact block, for contactors LC1D, LC1F and control relays CAD. It provides 1NO+1NC contacts rated up to 10A 690V AC, On-delay setting range 10-180s, connection by screw clamp terminals. Clip-on front mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach).
Product Details
[ie] Rated Operational Current | 6 A at 120 V AC-15 |
---|---|
[ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Operation | time delay |
Colour | dark grey |
Depth | 61 mm |
Environmental Characteristic | normal environment |
Height | 5.2 cm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 5 Mcycles |
Mounting Location | front |
Product Certifications | IECEE CB Scheme|UL|CSA|CCC|EAC|UKCA |
Product Name | TeSys D |
Product or Component Type | time delay auxiliary contact block |
Protection Type | gG fuse 10 A |
Range | TeSys |
Range Compatibility | TeSys D CAD |
Range of Product | TeSys D |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 1.7 N.m - with screwdriver flat Ø 6 mm |
Time Delay Range | 10...180 s |
Width | 6.5 cm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Insulation Resistance | > 10 MOhm |
Irms Rated Making Capacity | 140 A at <= 690 V AC conforming to IEC 60947-5-1 |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Non-overlap Time | 1.5 ms on de-energisation no overlap between NC and NO contact |
Operating Altitude | 3000 m |
Permissible Short-time Rating | 100 A 60 °C 1 s |
Pole Contact Composition | 1 NO + 1 NC |
Protective Treatment | TH conforming to IEC 60068 |
Shielding Continuity Terminal | without |
Timer Type | on delay |
[Ue] rated operational voltage | 690 V AC 25...400 Hz , 690 V AC 25...400 Hz , 690 V AC 25...400 Hz |
Mounting location | front |
Range | TeSys|TeSys Deca |
Range Compatibility | TeSys Deca CAD , TeSys Deca CAD , TeSys Deca LC1D , TeSys Deca LC1D , TeSys F LC1F , TeSys F LC1F , TeSys F CR1F , TeSys F CR1F |
Standards | EN/IEC 60947-5-1|GB/T 14048.5 |
Time Delay Range | 10...180 s |
[ie] Rated Operational Current | 6 A at 120 V AC-15 , 6 A at 120 V AC-15 , 6 A at 120 V AC-15 , 1.04 A at 690 V AC-15 , 1.04 A at 690 V AC-15 , 1.04 A at 690 V AC-15 , 0.55 A at 125 V DC-13 , 0.55 A at 125 V DC-13 , 0.55 A at 125 V DC-13 , 0.1 A at 600 V DC-13 , 0.1 A at 600 V DC-13 , 0.1 A at 600 V DC-13 |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 , 690 V conforming to IEC 60947-5-1 , 600 V conforming to UL 60947-5-1 , 600 V conforming to UL 60947-5-1 , 600 V conforming to CSA C22.2 No 60947-5-1 , 600 V conforming to CSA C22.2 No 60947-5-1 |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) , 10 A (at 60 °C) |
Length | 5.0 cm |
Activity code | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review