Thermal overload relays, for TeSys Deca contactor, 5.5...8 A, class 10A
Description
TeSys LRD thermal overload relay, 8A/690V, thermal setting range 5.5.-8A, tripping class 10A, for protection of 3-phase motors less than 0.06kW@400V. Differential device with phase failure (loss). It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | 1000 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
Ambient Air Temperature for Storage | -60-70 °C |
Climatic Withstand | conforming to IACS E10 |
Compatibility Code | LRD |
Control Type | red push-button: stop |
Depth | 115 mm |
Device Short Name | LRD |
Dielectric Strength | 2.2 kV at 50 Hz conforming to IEC 60947-1 |
Height | 81 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Net Weight | 0.51 kg |
Network Type | DC |
Product Certifications | IEC |
Product Name | TeSys LRD |
Product or Component Type | differential thermal overload relay |
Range | TeSys |
Standards | EN/IEC 60947-4-1 |
Width | 70 mm |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Associated Fuse Rating | 4 A gG for signalling circuit |
Auxiliary Contact Composition | 1 NO + 1 NC |
Permissible Current | 3 A at 120 V AC-15 for signalling circuit |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
Relay Application | motor protection |
Temperature Compensation | -20-60 °C |
Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
Thermal Protection Adjustment Range | 5.5-8 A |
Tripping Threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |