LRE357

Thermal overload relay,EasyPact TVS,37...50A,class 10A

1/1
LRE357

Thermal overload relay,EasyPact TVS,37...50A,class 10A

SKU
LRE357
EGP1,702.35
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Thermal overload relay,EasyPact TVS,37...50A,class 10A

EGP1,702.35

Description

The LRE relay is a differential thermal overload relays for use with fuses or magnetic circuit-breakers GV2 L and GV3 L. Its thermal setting range is 37-50A 50/60Hz and the tripping class is 10A conforming to IEC 60947-4-1. It can be direct mounted on EasyPact TVS contactors with screw clamp terminals connection. It protects unbalanced loads and motors with 22 - 30kW at 400VAC. It provides manual or automatic reset, trip auxiliary contact and flag indicator. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).

Product details

  • [ue] Rated Operational Voltage
    <= 690 V AC
  • [ui] Rated Insulation Voltage
    690 V conforming to IEC 60947-4-1
  • [uimp] Rated Impulse Withstand Voltage
    6 kV
  • Ambient Air Temperature for Operation
    -20-60 °C without derating conforming to IEC 60947-4-1
  • Ambient Air Temperature for Storage
    -60-80 °C
  • Control Type
    push-button red stop:
  • Depth
    113 mm
  • Device Short Name
    LRE
  • Dielectric Strength
    6 kV at 50 Hz conforming to IEC 60255-5
  • Electromagnetic Compatibility
    surge withstand: 6 kV conforming to IEC 60801-5
  • Fire Resistance
    850 °C conforming to IEC 60068-2-1
  • Height
    54 mm
  • Ip Degree of Protection
    IP20 conforming to IEC 60529
  • Mechanical Robustness
    shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7
  • Mounting Support
    under contactor
  • Net Weight
    0.46 kg
  • Network Frequency
    50...60 Hz
  • Network Type
    AC
  • Product Certifications
    EAC
  • Product Compatibility
    LC1E50...95
  • Product Name
    EasyPact TVS
  • Product or Component Type
    differential thermal overload relay
  • Range
    EasyPact
  • Standards
    IEC 60947-4-1
  • Tightening Torque
    power circuit: 9 N.m - on screw clamp terminals
  • Width
    70 mm
  • Connections - Terminals
    signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible without cable end
  • [ith] Conventional Free Air Thermal Current
    5 A for signalling circuit
  • Associated Fuse Rating
    100 A gG for power circuit
  • Auxiliary Contact Composition
    1 NO + 1 NC
  • Local Signalling
    trip indicator
  • Phase Failure Sensitivity
    tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1
  • Protective Treatment
    TH conforming to IEC 60068
  • Relay Application
    motor protection
  • Signalling Function
    relay trip indicator
  • Temperature Compensation
    -20-60 °C
  • Thermal Overload Class
    class 10A conforming to IEC 60947-4-1
  • Thermal Protection Adjustment Range
    37-50 A
  • Tripping Threshold
    1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Thermal overload relay,EasyPact TVS,37...50A,class 10A
Your Rating

* Required Field