
Thermal overload relay,EasyPact TVS,0.16...0.25A,class 10A
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
The LRE relay is a differential thermal overload relays for use with fuses or magnetic circuit-breakers GV2 L and GV3 L. Its thermal setting range is 0.16-0.25A 50/60Hz and the tripping class is 10A conforming to IEC 60947-4-1. It can be direct mounted on EasyPact TVS contactors with screw clamp terminals connection. It protects unbalanced loads and motors with 0.06kW at 400VAC. It provides manual or automatic reset, trip auxiliary contact and flag indicator. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | <= 690 V AC |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
Ambient Air Temperature for Storage | -60-80 °C |
Colour | grey (RAL 7011) |
Control Type | push-button red stop: |
Depth | 70 mm |
Device Short Name | LRE |
Dielectric Strength | 6 kV at 50 Hz conforming to IEC 60255-5 |
Electromagnetic Compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
Fire Resistance | 850 °C conforming to IEC 60068-2-1 |
Height | 44.5 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7 |
Mounting Support | under contactor |
Net Weight | 0.13 kg |
Network Frequency | 50...60 Hz |
Network Type | AC |
Product Certifications | EAC |
Product Compatibility | LC1E06...38 |
Product Name | EasyPact TVS |
Product or Component Type | differential thermal overload relay |
Range | EasyPact |
Standards | IEC 60947-5-1 |
Tightening Torque | power circuit: 1.7 N.m - on screw clamp terminals |
Width | 45 mm |
Connections - Terminals | power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Associated Fuse Rating | 2 A gG for power circuit |
Auxiliary Contact Composition | 1 NO + 1 NC |
Local Signalling | trip indicator |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
Protective Treatment | TH conforming to IEC 60068 |
Relay Application | motor protection |
Signalling Function | relay trip indicator |
Temperature Compensation | -20-60 °C |
Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
Thermal Protection Adjustment Range | 0.16-0.25 A |
Tripping Threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |