![Thermal magnetic circuit breaker, TeSys GB2, 2P, 2 A, Icu 15 kA@415 V main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/b/gb2db07.jpg)
Thermal magnetic circuit breaker, TeSys GB2, 2P, 2 A, Icu 15 kA@415 V
Description
TeSys GB circuit breaker, 2 poles (2P), 2A/415V, for the protection of industrial equipment control circuits. It provides thermal magnetic protection with a magnetic tripping level at 26A (13 In) and breaking capacity Icu 15kA@415V. It can also be used for protection of DC loads up to 2A/48V DC-13 with a breaking capacity Icu 1.5kA@24V. Compact device (30mm wide), mounting on 35mm DIN-rail, control by toggle lever (start-stop guaranteed for 8000 cycles). Sold in lots of 3 units. It conforms to IEC 60947-1 and IEC 60947-2, Green Premium product (RoHS/REACh).
Product Details
[in] Rated Current | 2 A |
---|---|
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 15 kA Icu at 110 V AC 50/60 Hz conforming to IEC 60947-2 |
Compatibility Code | GB2 |
Control Type | toggle |
Depth | 70 mm |
Device Application | control |
Device Short Name | GB2 |
Electrical Durability | 8000 cycles |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Height | 74 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 8000 cycles |
Mechanical Robustness | shocks: 22 Gn for 20 ms conforming to IEC 60068-2-27 |
Mounting Mode | by clips |
Mounting Support | rail |
Net Weight | 0.115 kg |
Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
Network Type | AC/DC |
Poles Description | 2P |
Product Name | TeSys GB2 |
Product or Component Type | circuit breaker |
Quantity Per Set | set of 3 |
Range | TeSys |
Standards | EN/IEC 60947-1 |
Tightening Torque | 1.2 N.m on connector |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A conforming to IEC 60947-2 |
Width | 30 mm |
9 Mm Pitches | 4 |
Connections - Terminals | connector 1 cable(s) 0.75-6 mm²solid without cable end |
[ics] Rated Service Short-circuit Breaking Capacity | 25 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Magnetic Tripping Current | 26-26 A |
Mounting Position | vertical |
Operating Altitude | 3000 m |
Power Dissipation Per Pole | 2 W |
Protective Treatment | TC |