Thermal magnetic circuit breaker, TeSys GB2, 1P+N, 3 A, Icu 3 kA@240 V

GB2CD08
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GB circuit breaker, 2 poles (1P+N), 3A/250V IEC/277V UL, for the protection of industrial equipment control circuits. It provides thermal magnetic protection with a magnetic tripping level at 40A (13 In) and breaking capacity Icu 3kA@240V. It can also be used for protection of DC loads up to 3A/48V DC-13 with a breaking capacity Icu 1.5kA@24V. Compact device (30mm wide), mounting on 35mm DIN-rail, control by toggle lever (start-stop guaranteed for 8000 cycles). Sold in lots of 3 units. Multi standards certified (IEC, UL, CSA), Green Premium product (RoHS/REACh).

Product Details

[in] Rated Current 3 A
[ue] Rated Operational Voltage 250 V AC 50/60 Hz conforming to IEC 60947-2
[uimp] Rated Impulse Withstand Voltage 4 kV conforming to IEC 60947-2
Ambient Air Temperature for Operation -20-60 °C
Ambient Air Temperature for Storage -40-80 °C
Breaking Capacity 10 kA Icu at 110 V AC 50/60 Hz conforming to IEC 60947-2
Compatibility Code GB2
Control Type toggle
Depth 67 mm
Device Application control
Device Short Name GB2
Electrical Durability 8000 cycles
Fire Resistance 960 °C conforming to IEC 60695-2-1
Height 74 mm
Ip Degree of Protection IP20 conforming to IEC 60529
Mechanical Durability 8000 cycles
Mechanical Robustness shocks: 22 Gn for 20 ms conforming to IEC 60068-2-27
Mounting Mode by clips
Mounting Support plate
Net Weight 0.07 kg
Network Frequency 50/60 Hz conforming to IEC 60947-2
Network Type AC/DC
Poles Description 1P + N
Product Certifications UL
Product Name TeSys GB2
Product or Component Type circuit breaker
Quantity Per Set set of 6
Range TeSys
Standards EN/IEC 60947-1
Tightening Torque 1.2 N.m on connector
Trip Unit Technology thermal-magnetic
Utilisation Category category A conforming to IEC 60947-2
Width 15 mm
9 Mm Pitches 2
Connections - Terminals connector 1 cable(s) 0.75-6 mm²solid without cable end
[ics] Rated Service Short-circuit Breaking Capacity 50 % at 110 V AC 50/60 Hz conforming to IEC 60947-2
Magnetic Tripping Current 40-40 A
Mounting Position vertical
Operating Altitude 3000 m
Power Dissipation Per Pole 2 W
Protective Treatment TC

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Thermal magnetic circuit breaker, TeSys GB2, 1P+N, 3 A, Icu 3 kA@240 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.