
Thermal magnetic circuit breaker, TeSys GB2, 1P, 12 A, Icu 1.5 kA@240 V
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GB circuit breaker, 1 pole (1P), 12A/250V IEC/277V UL, for the protection of industrial equipment control circuits. It provides thermal-magnetic protection with a magnetic tripping level at 165A (13 In) and breaking capacity Icu 1.5kA@240V. It can also be used for protection of DC loads up to 12A/24V DC-13 with a breaking capacity Icu 1.5kA@24V. Compact device (15mm wide), mounting on 35mm DIN-rail, control by toggle lever (start-stop guaranteed for 8000 cycles). Sold in lots of 6 units. Multi standards certified (IEC, UL, CSA), Green Premium product (RoHS/REACh).
Product Details
[in] Rated Current | 12 A |
---|---|
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 2 kA Icu at 110 V AC 50/60 Hz conforming to IEC 60947-2 |
Compatibility Code | GB2 |
Control Type | toggle |
Depth | 67 mm |
Device Application | control |
Device Short Name | GB2 |
Electrical Durability | 8000 cycles |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Height | 74 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 8000 cycles |
Mechanical Robustness | shocks: 22 Gn for 20 ms conforming to IEC 60068-2-27 |
Mounting Mode | by clips |
Mounting Support | rail |
Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
Network Type | AC/DC |
Poles Description | 1P |
Product Certifications | UL |
Product Name | TeSys GB2 |
Product or Component Type | circuit breaker |
Quantity Per Set | set of 6 |
Range | TeSys |
Standards | EN/IEC 60947-1 |
Tightening Torque | 1.2 N.m on connector |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A conforming to IEC 60947-2 |
Width | 15 mm |
9 Mm Pitches | 2 |
Connections - Terminals | connector 1 cable(s) 0.75-6 mm²solid without cable end |
[ics] Rated Service Short-circuit Breaking Capacity | 75 % at 110 V AC 50/60 Hz conforming to IEC 60947-2 |
Magnetic Tripping Current | 165-165 A |
Mounting Position | horizontal |
Operating Altitude | 3000 m |
Power Dissipation Per Pole | 2 W |
Protective Treatment | TC |