TeSys VARIO - Switch body for switch-disconnector - 3 poles - 175 A

V6
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Vario switch body, 3 poles, 175A/690V, for motor switching applications up to 45kW@400V AC-23. It can be used to switch DC circuits until 250V DC DC-1 to DC-5, by use of contacts in series. It provides capability to have mounted until 4 add-on modules, connection by screw terminals, mounting on DIN-rail or by screw fixing. To be equipped with an handle to form an operational switch-disconnector, several models of handles are available. Add-on modules (main pole, neutral pole, earthing module, auxiliary contacts) and mounting accessories are available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 83 A AC-23 Ue: 400 V
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -20-50 °C
Breaking Capacity 1400 A at 400 V (AC-21A)
Compatibility Code V
Contacts Type and Composition 3 NO
Depth 90 mm
Device Short Name V
Electrical Durability 30000 cycles AC-21
Fire Resistance 960 °C conforming to IEC 60695-2-1
Height 125 mm
Ip Degree of Protection IP20 conforming to IEC 60529
Mechanical Durability 30000 cycles
Mechanical Robustness vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Mounting Support symmetrical rail
Net Weight 0.9 kg
Network Frequency 50/60 Hz
Network Type AC
Poles Description 3P
Product Certifications UL
Product Name TeSys VARIO
Product or Component Type switch body
Range TeSys
Standards IEC 60947-3
Suitability For Isolation yes
Tightening Torque power circuit: 22.6-22.6 N.m - on screw clamp terminals
Width 90 mm
[icm] Rated Short-circuit Making Capacity 2.8 kA at 400 V at Ipeak
[icw] Rated Short-time Withstand Current 2100 A at 400 V duration: 1 s
Connections - Terminals power circuit: screw clamp terminals70-70 mm² - flexible - with cable end
[ith] Conventional Free Air Thermal Current 175 A
[ithe] Conventional Enclosed Thermal Current 140 A
Intermittent Duty Class 30
Making Capacity 1750 A at 400 V AC-22A
Performance Level high performance
Protective Treatment TC
Rated Conditional Short-circuit Current 10 kA at 400 V - associated fuse 200 A aM
Rated Operational Power in w 30 kW at 230...240 V (AC-3)

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys VARIO - Switch body for switch-disconnector - 3 poles - 175 A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.