
calcActive())">
TeSys VARIO - shaft extension - for V02...V2
VZ17
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VZ17
TeSys VARIO - shaft extension - for V02...V2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys Vario shaft extension, for TeSys Vario switch bodies V02 to V2. It allows the operation of a switch body located on the back of enclosure with a door-mounted handle. Possible distance between back of enclosure and door 300-330mm. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | locking accessory |
---|---|
Compatibility Code | shaft extension |
Device Short Name | VZ |
Height | 6 mm |
Length | 300 mm |
Net Weight | 75 g |
Product Compatibility | V02...V2 |
Product or Component Type | shaft extension |
Quantity Per Set | set of 1 |
Range | TeSys |
Width | 6 mm |
Back/door Distance | 300-330 mm |
Mechanical Interlocking | door interlocking function |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review