
TeSys VARIO - front and red rotary handle - 1 to 3 padlocking
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys Vario operating handle, for TeSys Vario switch bodies V5-V6. It provides a red long handle and yellow front plate 90x90mm, for main and emergency stop switch-disconnector assembly. It operates a switch body directly or through a shaft extension (to be ordered seprately). Handle padlockable, for 3 padlocks (to be ordered separately). Front plate with I-O indicators and with 4 holes fixing, it ensures an IP65 protection (NEMA type 1 and 12) to the mounting. Green Premium compliant (RoHS/REACh).
Product Details
Compatibility Code | switch operator |
---|---|
Device Short Name | KCF3 |
Fixing Mode | by 4 screws |
Height | 90 mm |
Ip Degree of Protection | IP65 |
Marking | 0 - 1 |
Net Weight | 0.16 kg |
Product Compatibility | V5 |
Product or Component Type | rotary handle |
Range | TeSys |
Width | 90 mm |
Base Dimension | 90 x 90 mm |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Rotary Handle Padlocking | 1 to 3 padlocks 4-8 mm |