TeSys Vario enclosed, main switch disconnector, 140A, IP65, long handle

VBF6GEN
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys enclosed starter with switch disconnector, 3 poles, Ithe 140A 690V, for main switching in motor applications up to 45kW@400V AC-23. Enclosure providing IP65 protection, fitted with a black long rotary handle and black front plate, padlockable (padlocks not included). It includes a 3-pole Vario switch body V6 with 1 possible add-on module attachments. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60204 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 83 A (AC-23A) at 400 V
[ue] Rated Operational Voltage 690 V AC
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -20-50 °C
Breaking Capacity 1400 A at 400 V (AC-21A)
Compatibility Code enclosed switch disconnector
Control Type rotary handle
Depth 191 mm
Device Application preventive maintenance
Device Short Name VBF
Electrical Durability 30000 cycles AC-21
Environmental Characteristic standard environment
Fire Resistance 960 °C conforming to IEC 60595-2-1
Height 291 mm
Ip Degree of Protection IP65 conforming to IEC 60529
Marking 0 - 1
Mechanical Durability 30000 cycles
Mechanical Robustness vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Net Weight 2.19 kg
Poles Description 3P
Product Name TeSys VARIO
Product or Component Type enclosed switch disconnector
Range TeSys
Standards IEC 60947-4-1
Suitability For Isolation yes
Tightening Torque 22.6-22.6 N.m - on screw clamp terminals
Width 241 mm
[icm] Rated Short-circuit Making Capacity 2.8 kA at 400 V at Ipeak
[icw] Rated Short-time Withstand Current 2100 A at 400 V duration: 1 s
Connections - Terminals screw clamp terminals70-70 mm² - flexible - with cable end
[ithe] Conventional Enclosed Thermal Current 140 A
Base Dimension 90 x 90 mm
Handle Colour black
Handle Front Plate Colour black
Intermittent Duty Class 30
Making Capacity 1750 A at 400 V AC-21A
Performance Level high performance
Protective Treatment TC
Rated Conditional Short-circuit Current 10 kA at 400 V - associated fuse 200 A aM
Rated Operational Power in w 45 kW at 400 V (AC-23)
Rotary Handle Padlocking 1 to 3 padlocks 4-8 mm
Type of Operator long handle

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys Vario enclosed, main switch disconnector, 140A, IP65, long handle
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.