TeSys Vario enclosed, empty enclosure for V3-V4, black handle, IP65

VBFXGE2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys enclosed starters, empty enclosure for mounting a switch disconnector for main switching in motor applications up to 30kW@400V AC-23. Enclosure providing IP65 protection, fitted with a black rotary handle and black front plate, padlockable (padlocks not included). to be equipped with a Vario switch body V3-V4 (to be ordered separately), with 3 possible add-on module attachments Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

Compatibility Code empty enclosure
Depth 152 mm
Device Short Name VBFX
Environmental Characteristic standard environment
Height 180 mm
Ip Degree of Protection IP65
Net Weight 0.66 kg
Product Compatibility V3
Product or Component Type enclosure
Range TeSys
Width 157 mm
[ithe] Conventional Enclosed Thermal Current 50 A
Handle Colour black
Handle Front Plate Colour black
Rotary Handle Padlocking with

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys Vario enclosed, empty enclosure for V3-V4, black handle, IP65
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.