
TeSys Vario enclosed, empty enclosure for V02-V2, red handle, IP65
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys enclosed starters, empty enclosure for mounting a switch disconnector for main switching in motor applications up to 15kW@400V AC-23. Enclosure providing IP65 protection, fitted with a red rotary handle and yellow front plate, padlockable (padlocks not included). to be equipped with a Vario switch body V02-V2 (to be ordered separately), with 4 possible add-on module attachments Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
Product Details
Compatibility Code | empty enclosure |
---|---|
Depth | 152 mm |
Device Short Name | VCFX |
Environmental Characteristic | standard environment |
Height | 180 mm |
Ip Degree of Protection | IP65 |
Net Weight | 0.66 kg |
Product Compatibility | V02...V2 |
Product or Component Type | enclosure |
Range | TeSys |
Width | 157 mm |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Rotary Handle Padlocking | with |