TeSys Vario enclosed, emergency switch disconnector, 63A, IP65

VCF4GE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys enclosed starter with switch disconnector, 3 poles, Ithe 63A 690V, for main and emergency stop switching in motor applications AC-23 up to 30kW@400V. Enclosure providing IP65 protection, fitted with a red rotary handle and yellow front plate, padlockable (padlocks not included). It includes a 3-pole Vario switch body V4 with 3 possible add-on module attachments. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60204 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 57 A (AC-23A) at 400 V
[ue] Rated Operational Voltage 690 V AC
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -20-50 °C
Breaking Capacity 640 A at 400 V (AC-21A)
Compatibility Code enclosed switch disconnector
Control Type rotary handle
Depth 152 mm
Device Short Name VCF
Electrical Durability 30000 cycles AC-21
Environmental Characteristic standard environment
Fire Resistance 960 °C conforming to IEC 60595-2-1
Height 16.800 cm
Ip Degree of Protection IP65 conforming to IEC 60529
Marking 0 - 1
Mechanical Durability 30000 cycles
Mechanical Robustness vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Net Weight 0.93 kg
Poles Description 3P
Product Name TeSys VARIO
Product or Component Type enclosed emergency stop switch disconnector
Range TeSys
Standards IEC 60947-4-1
Suitability For Isolation yes
Tightening Torque 4-4 N.m - on screw clamp terminals
Width 18.600 cm
[icm] Rated Short-circuit Making Capacity 2.1 kA at 400 V at Ipeak
[icw] Rated Short-time Withstand Current 960 A at 400 V duration: 1 s
Connections - Terminals screw clamp terminals16-16 mm² - flexible - with cable end
[ithe] Conventional Enclosed Thermal Current 63 A
Base Dimension 60 x 60 mm
Handle Colour red
Handle Front Plate Colour yellow
Intermittent Duty Class 30
Making Capacity 800 A at 400 V AC-21A
Performance Level high performance
Protective Treatment TC
Rated Conditional Short-circuit Current 10 kA at 400 V - associated fuse 80 A aM
Rated Operational Power in w 30 kW at 400 V (AC-23)
Rotary Handle Padlocking 1 to 3 padlocks 4-8 mm , 1 to 3 padlocks 4-8 mm
Range TeSys
Control Type rotary handle
Length 19.600 cm
Activity PPCTR
Poles description 3P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys Vario enclosed, emergency switch disconnector, 63A, IP65
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.