TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
Description
TeSys enclosed starter with switch disconnector, 3 poles, 20A/600V, for main and emergency stop switching in motor applications up to 10hp@600V. Enclosure fitted with a 3-pole switch body Vario V1, red rotary handle, yellow front plate with O/I marking. Possible attachement of 2 add-on modules to the internal switch body (main pole, neutral pole, earthing module, auxiliary contacts), to be ordered separately. NEMA type 1 and type 12 enclosure, IP65 protection, sealable, padlockable in O-Off position. It conforms to UL/CSA standards, Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 21.8 A (AC-23A) at 400 V |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Breaking Capacity | 250 A at 400 V (AC-21A) |
Compatibility Code | enclosed switch disconnector |
Control Type | rotary handle |
Depth | 132 mm |
Device Short Name | VC-GUN |
Electrical Durability | 100000 cycles AC-21 |
Environmental Characteristic | standard environment |
Fire Resistance | 960 °C conforming to IEC 60595-2-1 |
Height | 164 mm |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Marking | 0 - 1 |
Mechanical Durability | 100000 cycles |
Mechanical Robustness | vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 |
Nema Degree of Protection | NEMA 12 |
Net Weight | 0.5 kg |
Poles Description | 3P |
Product Name | TeSys VARIO |
Product or Component Type | enclosed emergency stop switch disconnector |
Range | TeSys |
Standards | CSA C22.2 No 14 |
Suitability For Isolation | yes |
Tightening Torque | 2.1-2.1 N.m - on screw clamp terminals |
Width | 121 mm |
[icm] Rated Short-circuit Making Capacity | 1 kA at 400 V at Ipeak |
[icw] Rated Short-time Withstand Current | 384 A at 400 V duration: 1 s |
Connections - Terminals | screw clamp terminals10-10 mm² - solid - with cable end |
[ithe] Conventional Enclosed Thermal Current | 25 A |
Base Dimension | 60 x 60 mm |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Intermittent Duty Class | 30 |
Making Capacity | 320 A at 400 V AC-21A |
Performance Level | high performance |
Protective Treatment | TC |
Rated Conditional Short-circuit Current | 10 kA at 400 V - associated fuse 35 A aM |
Rated Operational Power in w | 11 kW at 400 V (AC-23) |
Rated Power in Hp | 5 hp at 240 V, UL certified |
Rotary Handle Padlocking | 1 to 3 padlocks 4-8 mm |