TeSys Vario enclosed, emergency switch disconnector, 20A, IP65

VCF0GE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys enclosed starter with switch disconnector, 3 poles, Ithe 20A 690V, for main and emergency stop switching in motor applications AC-23 up to 7.5kW@400V. Enclosure providing IP65 protection, fitted with a red rotary handle and yellow front plate, padlockable (padlocks not included). It includes a 3-pole Vario switch body V0 with 2 possible add-on module attachments. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60204 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 14.5 A (AC-23A) at 400 V
[ue] Rated Operational Voltage 690 V AC
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -20-50 °C
Breaking Capacity 200 A at 400 V (AC-21A)
Compatibility Code enclosed switch disconnector
Control Type rotary handle
Depth 131 mm
Device Short Name VCF
Electrical Durability 100000 cycles AC-21
Environmental Characteristic standard environment
Fire Resistance 960 °C conforming to IEC 60595-2-1
Height 146 mm
Ip Degree of Protection IP65 conforming to IEC 60529
Marking 0 - 1
Mechanical Durability 100000 cycles
Mechanical Robustness vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Net Weight 0.5 kg
Poles Description 3P
Product Name TeSys VARIO
Product or Component Type enclosed emergency stop switch disconnector
Range TeSys
Standards IEC 60204
Suitability For Isolation yes
Tightening Torque 2.1-2.1 N.m - on screw clamp terminals
Width 90 mm
[icm] Rated Short-circuit Making Capacity 1 kA at 400 V at Ipeak
[icw] Rated Short-time Withstand Current 300 A at 400 V duration: 1 s
Connections - Terminals screw clamp terminals10-10 mm² - solid
[ithe] Conventional Enclosed Thermal Current 20 A
Base Dimension 60 x 60 mm
Handle Colour red
Handle Front Plate Colour yellow
Intermittent Duty Class 30
Making Capacity 250 A at 400 V AC-21A
Performance Level high performance
Protective Treatment TC
Rated Conditional Short-circuit Current 10 kA at 400 V - associated fuse 25 A aM
Rated Operational Power in w 7.5 kW at 400 V (AC-23)
Rotary Handle Padlocking 1 to 3 padlocks 4-8 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys Vario enclosed, emergency switch disconnector, 20A, IP65
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.