![TeSys VARIO - auxiliary contact block - 1 NO + 1 NO main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/z/vz20.jpg)
TeSys VARIO - auxiliary contact block - 1 NO + 1 NO
Description
TeSys Vario add-on module, auxiliary contact block, for TeSys Vario V02 to V6 switch bodies. It provides 2NO contacts (late make) rated for AC operation until 12A/690V and DC operation until 8A/250V. To be mounted on one side of the switch body. A maximum of 2 additional auxiliary contact block modules VZ7 or VZ20 can be attached to the switch body, one in each side. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
---|---|
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Compatibility Code | auxiliary contact |
Contacts Type and Composition | 1 NO + 1 NO |
Depth | 48.5 mm |
Device Short Name | VZ |
Electrical Durability | 30000 cycles DC-11 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Height | 65 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 100000 cycles |
Mounting Location | right |
Net Weight | 0.05 kg |
Network Frequency | 50/60 Hz |
Network Type | DC |
Product Certifications | GL |
Product Compatibility | V3 |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Standards | IEC 60947-5 |
Tightening Torque | 0.7-0.7 N.m - on screw clamp terminals |
Width | 20 mm |
Connections - Terminals | screw clamp terminals 2 cable(s) 0.75-1.5 mm² - flexible - with cable end |
[ith] Conventional Free Air Thermal Current | 12 A |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Performance Level | high performance |
Protective Treatment | TC |