TeSys VARIO - additional neutral block - 80 A - for V3 / V4

VZ12
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Vario add-on module, neutral pole 63-80A 690V, for TeSys Vario switch-disconnector. To be used with V3 and V4 switch bodies. Contacts with early make and late break action. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

[ue] Rated Operational Voltage 690 V AC 50/60 Hz
[uimp] Rated Impulse Withstand Voltage 6 kV
Ambient Air Temperature for Operation -20-50 °C
Compatibility Code neutral pole module
Contacts Type and Composition 1 NO
Depth 46 mm
Device Short Name VZ
Electrical Durability 30000 cycles DC-1...5
Fire Resistance 960 °C conforming to IEC 60695-2-1
Height 83 mm
Ip Degree of Protection IP20 conforming to IEC 60529
Mechanical Durability 30000 cycles
Mechanical Robustness vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Mounting Location left
Net Weight 0.1 kg
Network Frequency 50/60 Hz
Network Type AC
Poles Description 1N
Product Certifications GL
Product Compatibility V3
Product or Component Type additional neutral block
Range TeSys
Range Compatibility TeSys VARIO switch disconnector
Standards IEC 60947-3
Tightening Torque 4-4 N.m - on screw clamp terminals
Width 20 mm
Connections - Terminals screw clamp terminals16-16 mm² - flexible - with cable end
[ith] Conventional Free Air Thermal Current 80 A
Contact Operation early make, late break
Performance Level high performance
Protective Treatment TC

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys VARIO - additional neutral block - 80 A - for V3 / V4
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.