
calcActive())">
TeSys VARIO - additional earthing block - 80 A - for V3 / V4
VZ15
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VZ15
TeSys VARIO - additional earthing block - 80 A - for V3 / V4
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys Vario add-on module, earthing module 63-80A 690V, for TeSys Vario switch-disconnector. To be used with V3 and V4 switch bodies. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Compatibility Code | earthing module |
Contacts Type and Composition | without |
Depth | 46 mm |
Device Short Name | VZ |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Height | 83 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Robustness | vibrations 10...150 Hz (5 gn) conforming to IEC 60068-2-6 |
Mounting Location | left |
Net Weight | 0.1 kg |
Network Frequency | 50/60 Hz |
Network Type | DC |
Product Certifications | UL |
Product Compatibility | V3 |
Product or Component Type | additional earthing block |
Range | TeSys |
Standards | IEC 60947-3 |
Width | 20 mm |
Connections - Terminals | screw clamp terminals |
[ith] Conventional Free Air Thermal Current | 80 A |
Performance Level | high performance |
Protective Treatment | TC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review