
calcActive())">
TESYS U-LINE TRANSIENT SUPPRESSOR
LAD4DDL
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD4DDL
TESYS U-LINE TRANSIENT SUPPRESSOR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D suppressor module, for contactors LC1D09-D38, LC1DT20-DT40 and control relays CAD. To be used with 5-600V DC control circuit voltage, it provides a flywheel diode protection ensuring no transient overvoltage. Clip-on side mounting, overall size of the contactor is unchanged. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 5...600 V DC |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | LAD4 |
Device Short Name | LAD4 |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mounting Location | side |
Mounting Mode | by clips |
Net Weight | 0.012 kg |
Product Certifications | UL |
Product Compatibility | 3P LC1D09...D38 |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys D |
Standards | IEC 60947-5-1 |
Maximum Peak Voltage | 1 Uc |
Suppressor Technology | flywheel diode |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review