TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 6 A - 220 V AC coil
Description
TeSys SK mini-contactor, 2 poles (2NO), for non inductive load applications up to 12A/690V AC-1, and for 1-phase motor control applications up to 6A/690V AC-3 (for 3-phase motors an add-on contact block LA1SK must be mounted on contactor). It provides a 220V 50/60Hz AC control circuit, connection by screw clamp terminals. For operating rates until 1200 cycles/hour and ambient temperature -20/+50°C, it procures high reliability and durability. Compact (27mm width), for clipping on a 35mm DIN rail. Add-on contact blocks LA1SK (power pole, instantaneous auxiliary contacts) and suppressor modules LA4SK available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 6 A at <= 440 V AC AC-3 |
---|---|
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947 |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -50-70 °C |
Compatibility Code | LC1SK |
Depth | 55.5 mm |
Device Short Name | LC1SK |
Height | 56 mm |
Ip Degree of Protection | IP2x conforming to VDE 0106 |
Mechanical Durability | 10 Mcycles |
Mounting Support | rail |
Net Weight | 0.132 kg |
Poles Description | 2P |
Product Certifications | cULus |
Product Name | TeSys SK |
Product or Component Type | mini contactor |
Range | TeSys |
Range of Product | TeSys SK |
Standards | BS 5424 |
Tightening Torque | 0.8 N.m - on connector - with screwdriver pozidriv No 1 |
Utilisation Category | AC-1 |
Width | 27 mm |
[icw] Rated Short-time Withstand Current | 50 A 55 °C for power circuit |
Connections - Terminals | power circuit: connector 1 cable(s) 0.35-6 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 12 A (at 55 °C) for power circuit |
Associated Fuse Rating | 16 A gI at <= 440 V for power circuit conforming to IEC 60947 |
Average Impedance | 4 mOhm - Ith 12 A 50 Hz |
Contactor Application | motor control |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at <50 °C) |
Heat Dissipation | 1.4-1.4 W at 50/60 Hz |
Hold-in Power Consumption in Va | 4.2-4.2 VA (at 20 °C) |
Inrush Power in Va | 16-16 VA (at 20 °C) |
Irms Rated Making Capacity | 66 A at 690 V AC conforming to IEC 60947 |
Maximum Operating Rate | 1200 cyc/h |
Motor Power Kw | 1.1 kW at 220...230 V AC 50/60 Hz |
Operating Altitude | 2000 m without derating |
Operating Time | 6...8 ms coil de-energisation and NO opening |
Pole Contact Composition | 2 NO |
Protective Treatment | TC conforming to IEC 60068 |
Rated Breaking Capacity | 52 A at <= 400 V for power circuit conforming to NF C 63-110 |