
calcActive())">
TeSys SK control relay - 2 NO - <= 690 V - 240 V AC coil
CA2SK20U7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CA2SK20U7
TeSys SK control relay - 2 NO - <= 690 V - 240 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys SK mini-control relay, 2 contacts (2NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 240V 50/60Hz AC control circuit, connection by screw terminals. For operating rates until 20 cycles/min and ambient temperature -20/+50°C, it procures high reliability and durability. Compact (27mm width), for clipping on a 35mm DIN rail. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 240 V AC 50/60 Hz |
---|---|
[ue] Rated Operational Voltage | <= 690 V <= 400 Hz |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947 |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -50-70 °C |
Compatibility Code | CA2SK |
Depth | 55.5 mm |
Device Short Name | CA2SK |
Height | 56 mm |
Ip Degree of Protection | IP2x |
Mechanical Durability | 10 Mcycles |
Mounting Support | plate |
Net Weight | 0.132 kg |
Product Certifications | cULus |
Product Name | TeSys CASK |
Product or Component Type | control relay |
Range | TeSys |
Range of Product | TeSys SK control relay |
Standards | NF C 63-110 |
Tightening Torque | 0.8 N.m - on screw clamp terminals pozidriv No 1 screw head |
Utilisation Category | AC-15 |
Width | 27 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1.5-6 mm²solid |
[ith] Conventional Free Air Thermal Current | 10 A (at 55 °C) |
Associated Fuse Rating | 10 A gL conforming to VDE 0660 |
Contactor Application | control circuit |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | drop-out: 0.2...0.75 Uc (at <50 °C) |
Heat Dissipation | 1.4-1.4 W |
Hold-in Power Consumption in Va | 4.2-4.2 VA (at 20 °C) |
Inrush Power in Va | 16-16 VA (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h |
Operating Altitude | 2000 m without derating |
Operating Time | 6...8 ms coil de-energisation and NO opening |
Pole Contact Composition | 2 NO |
Protective Treatment | TC conforming to IEC 60068 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review