![TeSys Mini-Vario - switch disconnector - 12 A - on door main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/b/vbdn12.jpg)
TeSys Mini-Vario - switch disconnector - 12 A - on door
Description
TeSys Vario switch disconnector for door mounting, 3 poles, 12A/690V, for motor switching applications up to 4kW@400V AC-23. Complete unit composed of a switch body VN12, a black handle with black 60x60mm front plate KAD1PZ. Intended for main switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with central fixing on door, ensuring IP65 to the mounting. Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 8.1 A (AC-23) at 400 V |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Breaking Capacity | 120 kA at 400 V (AC-21A) |
Compatibility Code | main switch disconnector |
Contacts Type and Composition | 3 NO |
Control Type | rotary handle |
Device Composition | switch |
Device Short Name | VBDN |
Electrical Durability | 30000 cycles DC-1...5 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Fixing Mode | hole with 22.5 mm for handle |
Height | 60 mm |
Ip Degree of Protection | IP65 |
Marking | 0 - 1 |
Mechanical Durability | 50000 cycles |
Mechanical Robustness | vibrations 10...150 Hz (5 gn) conforming to IEC 60068-2-6 |
Mounting Support | handle: door |
Net Weight | 0.177 kg |
Network Type | AC |
Poles Description | 3P |
Product Certifications | UL |
Product Name | TeSys Mini-VARIO |
Product or Component Type | switch disconnector |
Range | TeSys |
Standards | IEC 60947-3 |
Suitability For Isolation | yes |
Tightening Torque | power circuit: 0.7-0.7 N.m - on screw clamp terminals |
Width | 60 mm |
[icm] Rated Short-circuit Making Capacity | 0.5 kA at 400 V at Ipeak |
[icw] Rated Short-time Withstand Current | 140 A at 400 V duration: 1 s |
Connections - Terminals | power circuit: screw clamp terminals4-4 mm² - flexible - with cable end |
[ith] Conventional Free Air Thermal Current | 12 A |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Base Dimension | 60 x 60 mm |
Handle Colour | black |
Handle Front Plate Colour | black |
Intermittent Duty Class | 30 |
Making Capacity | 120 A at 400 V AC-21A |
Performance Level | standard |
Protective Treatment | TC |
Rated Conditional Short-circuit Current | 6 kA at 400 V - associated fuse 12 A aM |
Rated Operational Power in w | 3 kW at 230...240 V (AC-23A) |
Rotary Handle Mounting Style | direct |
Rotary Handle Padlocking | 1 to 3 padlocks 4-8 mm |