
calcActive())">
TeSys Mini-VARIO - additional neutral block - 20 A - for VN12, VN20
VZN11
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VZN11
TeSys Mini-VARIO - additional neutral block - 20 A - for VN12, VN20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys Vario add-on module, neutral pole 12-20A 690V, for TeSys mini-Vario switch-disconnectors. To be used with VN12 and VN20 switch bodies. Contacts with early make and late break action. Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Compatibility Code | neutral pole module |
Contacts Type and Composition | 1 NO |
Depth | 39 mm |
Device Short Name | VZN |
Electrical Durability | 30000 cycles DC-1...5 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Height | 45.5 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 50000 cycles |
Mechanical Robustness | vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 |
Mounting Location | right |
Net Weight | 0.02 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 1N |
Product Certifications | CSA |
Product Compatibility | VN12 |
Product or Component Type | additional neutral block |
Range | TeSys |
Range Compatibility | TeSys VARIO VCFN switch disconnector |
Standards | IEC 60947-3 |
Tightening Torque | 0.7-0.7 N.m - on screw clamp terminals |
Width | 12 mm |
Connections - Terminals | screw clamp terminals4-4 mm² - flexible - with cable end |
[ith] Conventional Free Air Thermal Current | 20 A |
[ithe] Conventional Enclosed Thermal Current | 16 A |
Contact Operation | early make, late break |
Performance Level | standard |
Protective Treatment | TC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review