TeSys LRF - electronic thermal overload relay - 300...500 A - class 10

LR9F7379
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LR9F electronic overload relay, thermal setting range 300-500A, class 10, for protection of motors 200-250kW@400V. to be mounted directly below a TeSys F 3-pole contactor LC1 F225, F265, F330, F400, F500, use of a support mounting plate LA7F902 is mandatory (to be ordered separately). Motor protection includes thermal overload of 1-phase and 3-phase motors, phase failure, phase unbalance, prolonged starting times, stalled rotor conditions. On the front of the relay, it provides a thermal adjustement dial, buttons for test, stop & reset, a trip indicator, trip auxiliary contacts 1NO+1NC. Multi standards certified (IEC, UL, CSA, CCC, Marine), Green Premium compliant (RoHs/Reach).

Product Details

[ue] Rated Operational Voltage 1000 V AC 50/60 Hz for power circuit conforming to VDE 0110 group C
[ui] Rated Insulation Voltage power circuit: 1000 V AC conforming to IEC 60947-4
[uimp] Rated Impulse Withstand Voltage 8 kV conforming to IEC 60947-1
Ambient Air Temperature for Operation -20-55 °C conforming to IEC 60255-8
Ambient Air Temperature for Storage -40-85 °C
Compatibility Code LR9F
Contacts Type and Composition 1 NO + 1 NC
Control Type dial white full-load current adjustment
Depth 127.6 mm
Device Short Name LR9F
Dielectric Strength 6 kV 50 Hz conforming to IEC 255-5
Electromagnetic Compatibility resistance to electrostatic discharge: 6 kV in indirect mode conforming to IEC 61000-4-2
Fire Resistance 850 °C conforming to IEC 60695-2-1
Height 136.8 mm
Ip Degree of Protection IP20 conforming to IEC 60529
Mechanical Robustness shocks: 13 Gn for 11 ms conforming to IEC 60068-2-7
Mounting Support direct on contactor
Net Weight 2.32 kg
Network Frequency 50/60 Hz
Network Type AC
Product Certifications CSA
Product Compatibility LC1F225...LC1F500
Product Name TeSys LRF
Product or Component Type electronic thermal overload relay
Range TeSys
Standards EN 60947-4-1
Tightening Torque control circuit: 1.2 N.m on screw clamp terminals
Width 150 mm
Connections - Terminals control circuit: screw clamp terminals 1 cable 0.75-2.5 mm² - cable stiffness: flexible - with cable end
[ith] Conventional Free Air Thermal Current 5 A for control circuit
Current Consumption <= 5 mA no-load
Local Signalling trip indicator
Maximum Voltage Drop <2.5 V closed state
Operating Altitude <= 2000 m without derating
Phase Failure Sensitivity tripping in 4 s +/- 20 % conforming to IEC 60947-4-1
Protective Treatment TH
Relay Application motor protection
Reset manual reset on front relay
Surge Withstand 4 kV conforming to IEC 61000-4-5
Switching Capacity in Ma 0...150 mA
Temperature Compensation -20-70 °C
Thermal Overload Class class 10 conforming to IEC 60947-4
Thermal Protection Adjustment Range 300-500 A
Tripping Threshold 1.12 +/- 0.06 In tripping conforming to IEC 60947-4-1
Rated Power in w 100 VA at 24 V AC

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys LRF - electronic thermal overload relay - 300...500 A - class 10
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.