
TeSys LRD thermal overload relays - 60...100 A - class 10
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys LR9D electronic overload relay, 100A/1000V, thermal setting range 60-100A, tripping class 10, for protection of 3-phase motors 37-45kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, buttons for test, stop and reset, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by bolt terminals for bars or cables with lugs, it connects directly to the bottom terminals of 3-pole contactors LC1D115, D150. Mounting on DIN rail or screw fixing, separated from contactor, can be done without accessories. Multi-standards certified (IEC, UL, CSA, CCC, Marine), Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
---|---|
[ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
[us] Rated Supply Voltage | 24 V DC |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
Ambient Air Temperature for Storage | -60-70 °C |
Climatic Withstand | conforming to IACS E10 |
Compatibility Code | LR9D |
Control Type | red push-button: stop |
Depth | 125 mm |
Device Short Name | LR9D |
Dielectric Strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 |
Height | 15.0 cm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Robustness | vibrations: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
Mounting Support | under contactor |
Net Weight | 0.885 kg |
Network Frequency | 50...60 Hz |
Network Type | AC |
Product Certifications | UL |
Product Compatibility | LC1D115 |
Product Name | TeSys LRD |
Product or Component Type | electronic thermal overload relay |
Range | TeSys |
Standards | EN/IEC 60947-4-1 |
Tightening Torque | alarm circuit: 0.45 N.m - on screw clamp terminals |
Width | 16.0 cm |
Connections - Terminals | power circuit: bars |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Associated Fuse Rating | 4 A gG for signalling circuit |
Auxiliary Contact Composition | 1 NO + 1 NC |
Maximum Voltage Drop | <2.5 V closed state |
Operating Altitude | <= 2000 m without derating |
Phase Failure Sensitivity | tripping in 4 s +/- 20 % conforming to IEC 60947-4-1 |
Relay Application | motor protection |
Signalling Function | alarm |
Supply Voltage Limits | 17-32 V |
Switching Capacity in Ma | 0...150 mA |
Temperature Compensation | -20-60 °C |
Thermal Overload Class | class 10 conforming to IEC 60947-4-1 , class 10 conforming to IEC 60947-4-1 |
Thermal Protection Adjustment Range | 60-100 A |
Tripping Threshold | 1.05 +/- 0.06 In alarm conforming to IEC 60947-4-1 |
Range | TeSys |
Product Compatibility | LC1D115|LC1D150|NSX circuit breaker |
[ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1 , power circuit: 1000 V conforming to IEC 60947-4-1 , power circuit: 1000 V conforming to IEC 60947-4-1 , power circuit: 600 V conforming to CSA , power circuit: 600 V conforming to CSA , power circuit: 600 V conforming to CSA , power circuit: 600 V conforming to UL , power circuit: 600 V conforming to UL , power circuit: 600 V conforming to UL |
Length | 13.0 cm |
Activity code | PPCTR |