
TeSys LRD - electronic thermal overload relay - 3P - 0.4...2 A
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys LR9D electronic overload relay, 2A/690V, thermal setting range 0.4-2A, selectable tripping class 5-10-20-30, for protection of 3-phase motors 0.12-0.75kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, buttons for test, stop and reset as well as manual-automatic reset selector, dipswitches for tripping class selection, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from contactor, with use of the terminal block LAD7B205 (to be ordered separately). Multi-standards certified (IEC, UL, CSA, CCC), Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | 690 V for power circuit |
---|---|
[ui] Rated Insulation Voltage | power circuit: 1000 V |
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -25-70 °C conforming to IEC 60255-8 |
Ambient Air Temperature for Storage | -55-80 °C |
Control Type | red push-button: stop and manual reset |
Depth | 79.9 mm |
Device Short Name | LR9D |
Dielectric Strength | 6 kV 50 Hz conforming to IEC 60255-5 |
Electromagnetic Compatibility | surge withstand: 2 kV common mode conforming to IEC 61000-4-5 |
Height | 72.5 mm |
Ip Degree of Protection | IP20 front face conforming to IEC 60529 |
Mechanical Robustness | vibrations 10...150 Hz: 6 Gn conforming to IEC 60068-2-6 |
Mounting Support | under contactor |
Net Weight | 0.18 kg |
Power Consumption in w | 300 mW |
Product Certifications | IECEE CB Scheme |
Product Compatibility | LC1D25 |
Product Name | TeSys LRD |
Product or Component Type | electronic thermal overload relay |
Range | TeSys |
Standards | EN/IEC 60947-4-1 |
Tightening Torque | control circuit: 0.8 N.m on screw clamp terminals |
Width | 45 mm |
Connections - Terminals | control circuit: screw clamp terminals 1 cable 2.5-2.5 mm² - cable stiffness: solid or flexible - without cable end |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Associated Fuse Rating | 5 A gG for signalling circuit |
Operating Altitude | 2000 m without derating |
Phase Failure Sensitivity | phase difference > 40% 3-3 s conforming to IEC 60947-4-1 |
Relay Application | motor protection |
Thermal Overload Class | class 5…30 |
Thermal Protection Adjustment Range | 0.4-2 A |
Time Range | 1.5...4 min - automatic reset time |
Tripping Threshold | 1.25 In conforming to IEC 60947-4-1 |