
calcActive())">
TeSys LG - enclosed DOL starter - 13...18 A - 380 V AC coil
LG1D182Q720
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LG1D182Q720
TeSys LG - enclosed DOL starter - 13...18 A - 380 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[uc] Control Circuit Voltage | 380 V AC 50/60 Hz |
---|---|
Cable Entry Number | 4 2 Pg 13 + 2 Pg 16 top |
Compatibility Code | LG1D |
Control Type | push-button start white I |
Depth | 165 mm |
Device Application | safety |
Device Composition | contactor |
Device Short Name | LG1D |
Environmental Characteristic | standard environment |
Height | 165 mm |
Ik Degree of Protection | IK07 conforming to IEC 60529 |
Ip Degree of Protection | IP55 conforming to IEC 60529 |
Material | polycarbonate |
Net Weight | 1.29 kg |
Product Certifications | CE |
Product Name | TeSys LG |
Product or Component Type | enclosed DOL starter |
Range | TeSys |
Standards | IEC 60947-4-1 |
Utilisation Category | AC-3 |
Width | 175 mm |
Motor Power Kw | 4 kW at 220/230 V AC 50/60 Hz |
Thermal Protection Adjustment Range | 13-18 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review