
TeSys LE - enclosure for DOL starter - with 2 pushbuttons
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys enclosed starters, empty enclosure for mounting a contactor and thermal overload relay for non-reversing motor applications AC-3 up to 5.5kW@400V. Polycarbonate enclosure providing IP65 / IK07 protection, equipped with a green pushbutton Start (I) and a red pushbutton Stop/Reset (O). Optimized for integration of a contactor LC1D09-D12 and thermal overload relay LRD02-LRD14 depending on the motor power (devices to be ordered separately). Replacement part for TeSys enclosed starters LE1D09xx to LE1D12xx. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom.
Product Details
Ambient Air Temperature for Operation | -5-40 °C |
---|---|
Cable Entry Number | 2 ISO20 top |
Compatibility Code | DE1D |
Control Type | push-button start green I |
Depth | 150 mm |
Device Composition | contactor ordered separately |
Device Short Name | DE1D |
Environmental Characteristic | standard environment |
Height | 166 mm |
Ik Degree of Protection | IK07 conforming to IEC 60529 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | polycarbonate |
Net Weight | 0.3 kg |
Product Certifications | UKCA |
Product Compatibility | LE1D09 |
Product or Component Type | enclosure |
Range | TeSys |
Range of Product | TeSys |
Width | 88 mm |