TeSys LE - enclosed DOL starter - 9 A - 24 V AC coil

LE1D09B7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

[uc] Control Circuit Voltage 24 V AC 50/60 Hz
Ambient Air Temperature for Operation -5-40 °C
Cable Entry Number 2 ISO20 top
Compatibility Code LE1D
Control Type push-button start green I
Depth 128.5 mm
Device Application standard
Device Composition thermal overload relay ordered separately
Device Short Name LE1D
Environmental Characteristic standard environment
Height 166 mm
Ik Degree of Protection IK07 conforming to IEC 60529
Ip Degree of Protection IP65 conforming to IEC 60529
Material polycarbonate
Net Weight 0.92 kg
Product Certifications UKCA
Product Name TeSys LE
Product or Component Type enclosed DOL starter
Range TeSys
Standards IEC 60947-4-1
Utilisation Category AC-3
Width 88 mm
[ithe] Conventional Enclosed Thermal Current 9 A
Motor Power Kw 4 kW at 380/400 V AC 50/60 Hz

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys LE - enclosed DOL starter - 9 A - 24 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.