TeSys LE - enclosed DOL starter - 3.7...5.5 A - 380 V AC coil

LE1M35Q712
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys enclosed starter with contactor and thermal overload relay, 3 poles, for non-reversing motor control applications up to 2.2kW@400V AC-3. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom. Self-extinguishing ABS material enclosure, IP65 protection. It includes a thermal overload relay LR2K and contactor LC1K with a control circuit 380V 50/60Hz already prewired between the power phases. Equipped with a green pushbutton Start (I), a red pushbutton Stop/Reset (O), and a yellow operating indicator. To be combined with an external short circuit protection component, to reach a type 1 or type 2 coordination. It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

[uc] Control Circuit Voltage 380 V AC 50/60 Hz
Ambient Air Temperature for Operation -5-40 °C
Cable Entry Number 2 ISO20 top
Compatibility Code LE1M
Control Type push-button start green I
Depth 108 mm
Device Application standard
Device Composition contactor
Device Short Name LE1M
Environmental Characteristic standard environment
Height 160 mm
Ip Degree of Protection IP65 conforming to IEC 60529
Material ABS (acrylonitrile butadiene-styrene)
Net Weight 0.6 kg
Product Certifications UKCA
Product Name TeSys LE
Product or Component Type enclosed DOL starter
Range TeSys
Standards IEC 60947-4-1
Utilisation Category AC-3
Width 78 mm
Local Signalling operating: LED (yellow)
Motor Power Kw 0.75 kW at 240 V AC 50/60 Hz
Thermal Protection Adjustment Range 3.7-5.5 A

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys LE - enclosed DOL starter - 3.7...5.5 A - 380 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.