
calcActive())">
TeSys LE - enclosed DOL starter - 25 A - 380 V AC coil
LE4D25Q7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LE4D25Q7
TeSys LE - enclosed DOL starter - 25 A - 380 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ie] Rated Operational Current | 25 A AC-3 |
---|---|
[uc] Control Circuit Voltage | 380 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -5-40 °C |
Cable Entry Number | 2 ISO20 top |
Compatibility Code | LE4D |
Control Type | push-button start green I |
Depth | 175.5 mm |
Device Application | standard |
Device Composition | thermal overload relay ordered separately |
Device Short Name | LE4D |
Environmental Characteristic | standard environment |
Height | 330 mm |
Ik Degree of Protection | IK07 conforming to IEC 60529 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | polycarbonate |
Net Weight | 2.2 kg |
Product Certifications | UKCA |
Product Name | TeSys LE |
Product or Component Type | enclosed DOL starter |
Range | TeSys |
Standards | IEC 60947-4-1 |
Utilisation Category | AC-3 |
Width | 186 mm |
[ithe] Conventional Enclosed Thermal Current | 25 A |
Associated Fuse Rating | 25 A 10 x 38 mm aM |
Motor Power Kw | 11 kW at 380/400 V AC 50/60 Hz |