
calcActive())">
TeSys LE - enclosed DOL starter - 2.6...3.7 A - 240 V AC coil
LE1M35U710
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LE1M35U710
TeSys LE - enclosed DOL starter - 2.6...3.7 A - 240 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[uc] Control Circuit Voltage | 240 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-40 °C |
Cable Entry Number | 2 ISO20 top |
Compatibility Code | LE1M |
Control Type | push-button start green I |
Depth | 108 mm |
Device Application | standard |
Device Composition | contactor |
Device Short Name | LE1M |
Environmental Characteristic | standard environment |
Height | 160 mm |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | ABS (acrylonitrile butadiene-styrene) |
Net Weight | 0.6 kg |
Product Certifications | UKCA |
Product Name | TeSys LE |
Product or Component Type | enclosed DOL starter |
Range | TeSys |
Standards | IEC 60947-4-1 |
Utilisation Category | AC-3 |
Width | 78 mm |
Local Signalling | operating: LED (yellow) |
Motor Power Kw | 0.55 kW at 240 V AC 50/60 Hz |
Thermal Protection Adjustment Range | 2.6-3.7 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review