![TeSys LE - enclosed DOL starter - 18 A - 400 V AC coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/e/le1d18v7.jpg)
TeSys LE - enclosed DOL starter - 18 A - 400 V AC coil
Description
TeSys enclosed starter with contactor, 3 poles, Ithe 18A 690V, for non-reversing motor applications 7.5kW@400V AC-3. Polycarbonate enclosure providing IP65 / IK07 protection, equipped with a green pushbutton Start (I) and a red pushbutton Stop/Reset (O). It includes a contactor LC1D with a control circuit 400V 50/60Hz. To operate, it must be fitted with a thermal overload relay LRD21 (to be ordered separately). Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom. It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 400 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-40 °C |
Cable Entry Number | 2 ISO20 top |
Compatibility Code | LE1D |
Control Type | push-button start green I |
Depth | 153.5 mm |
Device Application | standard |
Device Composition | thermal overload relay ordered separately |
Device Short Name | LE1D |
Environmental Characteristic | standard environment |
Height | 201 mm |
Ik Degree of Protection | IK07 conforming to IEC 60529 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | polycarbonate |
Net Weight | 1.015 kg |
Product Certifications | UKCA |
Product Name | TeSys LE |
Product or Component Type | enclosed DOL starter |
Range | TeSys |
Standards | IEC 60947-4-1 |
Utilisation Category | AC-3 |
Width | 101 mm |
[ithe] Conventional Enclosed Thermal Current | 17 A |
Motor Power Kw | 10 kW at 500 V AC 50/60 Hz |