
TeSys LE - enclosed DOL starter - 12 A - 400 V AC coil
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys enclosed starter with contactor, 3 poles, Ithe 12A 690V, for non-reversing motor applications 5.5kW@400V AC-3. Polycarbonate enclosure providing IP65 / IK07 protection, equipped with a green pushbutton Start (I) and a red pushbutton Stop/Reset (O). It includes a contactor LC1D with a control circuit 400V 50/60Hz. To operate, it must be fitted with a thermal overload relay LRD16 (to be ordered separately). Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom. It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 400 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-40 °C |
Cable Entry Number | 2 ISO20 top |
Compatibility Code | LE1D |
Control Type | push-button start green I |
Depth | 128.5 mm |
Device Application | standard |
Device Composition | thermal overload relay ordered separately |
Device Short Name | LE1D |
Environmental Characteristic | standard environment |
Height | 166 mm |
Ik Degree of Protection | IK07 conforming to IEC 60529 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | polycarbonate |
Net Weight | 0.92 kg |
Product Certifications | UKCA |
Product Name | TeSys LE |
Product or Component Type | enclosed DOL starter |
Range | TeSys |
Standards | IEC 60947-4-1 |
Utilisation Category | AC-3 |
Width | 88 mm |
[ithe] Conventional Enclosed Thermal Current | 12 A |
Motor Power Kw | 3 kW at 220/230 V AC 50/60 Hz |