
calcActive())">
TeSys K thermal overload relays - terminal block - LA7K
LA7K0064
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA7K0064
TeSys K thermal overload relays - terminal block - LA7K
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys LRK terminal block, for thermal overload relays LR2K, LR7K. To be used for a separate mounting of overload relay and contactor. It provides top connections by screw clamp terminals, clip-on fixing on 35 mm DIN-rail. It conforms to RoHS/REACh regulation.
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | LA7K |
Depth | 75 mm |
Device Short Name | LA7K |
Height | 80 mm |
Mounting Support | rail |
Net Weight | 0.1 kg |
Product Compatibility | LR2K |
Product or Component Type | terminal block |
Quantity Per Set | set of 10 |
Range | TeSys |
Tightening Torque | 0.8 N.m - on screw clamp terminals - with screwdriver Philips No 2 |
Width | 45 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1.5-4 mm²solid |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review