
calcActive())">
TeSys K - Suppressor module - RC circuit - 110...250 V
LA4KA1U
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA4KA1U
TeSys K - Suppressor module - RC circuit - 110...250 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys K - Suppressor module - RC circuit - 110...250 V
EGP0.00
Description
TeSys K suppressor module, for contactors LC.K, CA2K. To be used with 110-250V AC control circuits, it provides RC protection limiting the transient voltage to 3 Uc max. Clip-on mounting on front of contactor (no tools required), it incorporates a power-on LED indicator. Sold in lots of 5 units. It conforms to RoHS/REACh regulation.
Product Details
[uc] Control Circuit Voltage | 110...250 V AC |
---|---|
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -50-80 °C |
Compatibility Code | LA4K |
Depth | 22 mm |
Device Short Name | LA4K |
Height | 25 mm |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mounting Location | front side |
Mounting Mode | clip-on |
Net Weight | 0.01 kg |
Product Certifications | CSA |
Product Compatibility | CA2K |
Product or Component Type | suppressor module |
Quantity Per Set | set of 5 |
Range | TeSys |
Range of Product | TeSys K |
Standards | IEC 60947-5-1 |
Width | 6 mm |
Local Signalling | LED |
Maximum Peak Voltage | 3 Uc |
Protective Treatment | TC conforming to IEC 60068 |
Suppressor Technology | RC circuit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review