TeSys K contactor - 4P (2 NO + 2 NC) - AC-1 <= 440 V 20 A - 24 V DC coil

LP4K09008BW3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys K contactor, 4 poles (2NO+2NC), for non-inductive load control applications up to 20A/690V AC-1. It provides a low consumption 24V DC coil with transient suppressor module, without built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour in AC-3 and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
[ue] Rated Operational Voltage power circuit: 690 V AC 50/60 Hz
[ui] Rated Insulation Voltage power circuit: 600 V conforming to UL 508
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -25-50 °C
Ambient Air Temperature for Storage -50-80 °C
Compatibility Code LP4K
Depth 57 mm
Device Short Name LP4K
Flame Retardance V1 conforming to UL 94
Height 58 mm
Mechanical Durability 30 Mcycles
Mounting Support rail
Net Weight 0.235 kg
Overvoltage Category III
Poles Description 4P
Product Certifications UL
Product or Component Type contactor
Range TeSys
Range of Product TeSys K
Tightening Torque 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
Utilisation Category AC-1
Width 45 mm
[ith] Conventional Free Air Thermal Current 20 A (at 50 °C) for power circuit
Associated Fuse Rating 25 A gG at <= 440 V for power circuit
Average Impedance 3 mOhm - Ith 20 A 50 Hz for power circuit
Coil Technology built-in bidirectional peak limiting diode suppressor
Contactor Application resistive load
Control Circuit Voltage Limits operational: 0.7...1.30 Uc (at <50 °C)
Hold-in Power Consumption in w 1.8-1.8 W at 20 °C
Inrush Power in w 1.8-1.8 W (at 20 °C)
Irms Rated Making Capacity 110 A AC for power circuit conforming to NF C 63-110
Maximum Operating Rate 3600 cyc/h
Operating Altitude 2000 m without derating
Operating Time 10...20 ms coil de-energisation and NO opening
Pole Contact Composition 2 NO + 2 NC
Rated Breaking Capacity 110 A at 415 V conforming to IEC 60947
Safety Reliability Level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys K contactor - 4P (2 NO + 2 NC) - AC-1 <= 440 V 20 A - 24 V DC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.