[ie] Rated Operational Current |
6 A at <= 440 V AC AC-3 for power circuit |
[ue] Rated Operational Voltage |
power circuit: 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage |
power circuit: 600 V conforming to UL 508 |
[uimp] Rated Impulse Withstand Voltage |
8 kV |
Ambient Air Temperature for Operation |
-25-50 °C |
Ambient Air Temperature for Storage |
-50-80 °C |
Auxiliary Contacts Type |
type instantaneous 1 NO |
Compatibility Code |
LP4K |
Depth |
57 mm |
Device Short Name |
LP4K |
Flame Retardance |
V1 conforming to UL 94 |
Height |
58 mm |
Mechanical Durability |
30 Mcycles |
Mounting Support |
plate |
Net Weight |
0.235 kg |
Overvoltage Category |
III |
Poles Description |
3P |
Product Certifications |
UL |
Product or Component Type |
contactor |
Range |
TeSys |
Range of Product |
TeSys K |
Tightening Torque |
1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2 |
Utilisation Category |
AC-3 |
Width |
45 mm |
[ith] Conventional Free Air Thermal Current |
20 A (at 50 °C) for power circuit |
Associated Fuse Rating |
25 A gG at <= 440 V for power circuit |
Auxiliary Contact Composition |
1 NO |
Average Impedance |
3 mOhm - Ith 20 A 50 Hz for power circuit |
Coil Technology |
built-in bidirectional peak limiting diode suppressor |
Contactor Application |
motor control |
Control Circuit Voltage Limits |
operational: 0.7...1.30 Uc (at <50 °C) |
Hold-in Power Consumption in w |
1.8-1.8 W at 20 °C |
Inrush Power in w |
1.8-1.8 W (at 20 °C) |
Insulation Resistance |
> 10 MOhm for signalling circuit |
Irms Rated Making Capacity |
110 A AC for power circuit conforming to NF C 63-110 |
Maximum Operating Rate |
3600 cyc/h |
Minimum Switching Current |
5 mA for signalling circuit |
Minimum Switching Voltage |
17 V for signalling circuit |
Operating Altitude |
2000 m without derating |
Operating Time |
10...20 ms coil de-energisation and NO opening |
Pole Contact Composition |
3 NO |
Rated Breaking Capacity |
110 A at 415 V conforming to IEC 60947 |
Safety Reliability Level |
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |