TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 115 V AC coil

LC1K0610FE7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

[ie] Rated Operational Current 6 A at <= 440 V AC AC-3 for power circuit
[uc] Control Circuit Voltage 115 V AC 50/60 Hz
[ue] Rated Operational Voltage power circuit: 690 V AC 50/60 Hz
[ui] Rated Insulation Voltage power circuit: 600 V conforming to UL 508
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Storage -50-80 °C
Auxiliary Contacts Type type instantaneous 1 NO
Compatibility Code LC1K
Depth 57 mm
Device Application control
Device Short Name LC1K
Electrical Durability 1.3 Mcycles 6 A AC-3 at Ue <= 440 V
Flame Retardance V1 conforming to UL 94
Height 58 mm
Ip Degree of Protection IP2x conforming to VDE 0106
Mechanical Durability 10 Mcycles
Mechanical Robustness shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Mounting Support rail
Net Weight 0.18 kg
Overvoltage Category III
Poles Description 3P
Power Range 0-0.5 kW at 200-240 V 3 phases
Product Certifications CSA
Product Name TeSys K
Product or Component Type contactor
Range TeSys
Range of Product TeSys K
Standards BS 5424
Tightening Torque 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
Utilisation Category AC-4
Width 45 mm
[icw] Rated Short-time Withstand Current 90 A 50 °C - 1 s for power circuit
Connections - Terminals screw clamp terminals 1 cable(s) 1.5-4 mm²solid
[ith] Conventional Free Air Thermal Current 20 A (at 50 °C) for power circuit
Associated Fuse Rating 25 A gG at <= 440 V for power circuit
Auxiliary Contact Composition 1 NO
Average Impedance 3 mOhm - Ith 20 A 50 Hz for power circuit
Contactor Application motor control
Contactor Coil Voltage 115 V AC standard
Control Circuit Type AC at 50/60 Hz
Control Circuit Voltage Limits operational: 0.8...1.15 Uc (at <50 °C)
Heat Dissipation 1.3-1.3 W
Hold-in Power Consumption in Va 4.5-4.5 VA (at 20 °C)
Inrush Power in Va 30-30 VA (at 20 °C)
Insulation Resistance > 10 MOhm for signalling circuit
Irms Rated Making Capacity 110 A AC for power circuit conforming to NF C 63-110
Maximum Operating Rate 3600 cyc/h
Minimum Switching Current 5 mA for signalling circuit
Minimum Switching Voltage 17 V for signalling circuit
Motor Power Kw 1.5 kW at 220...230 V AC 50/60 Hz AC-3
Motor Starter Type direct on-line contactor
Non Overlap Distance 0.5 mm
Operating Altitude 2000 m without derating
Operating Time 10...20 ms coil de-energisation and NO opening
Pole Contact Composition 3 NO
Protective Treatment TC conforming to IEC 60068
Rated Breaking Capacity 110 A at 415 V conforming to IEC 60947
Safety Reliability Level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
Signalling Circuit Frequency <= 400 Hz

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 115 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.